Home SHOP Gears Worms and wheelsWorm Worm and wheel set

Worm and wheel set

- Material Non hardened steel
- Module 4.0
- Pitch 12.566mm


- Pitch 12,566mm

- Machined parts

- Pressure angle 20°

- Right handed lead angle

- Materials:

Worm: Steel 20NCD2 or Delrin plastic

Wheel: bronze CuAl10NiFe4 or Delrin plastic

- Delrin: Working temp. -50°C to +80°C


Options

- Left handed lead angle

- Wheel can have from 15 to 140 teeth
From 202,36 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -12% -25 % on request 
Part n° CAD Price (excl VAT) Stock Order
W4-1 202,36 € 1
W4-2 212,67 € 1
W4-3 223,71 € 1
W4-4 237,67 € 1
SW4-1 272,15 € 1
SW4-2 286,46 € 1
SW4-3 302,49 € 1
SW4-4 322,83 € 1
THE RANGE
LINKED PRODUCTS
Worm and wheel gear reducer
Output torque: up to 164 Nm
Input: shaft
Type: P

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| W4-1| W4-2| W4-3| W4-4| SW4-1| SW4-2| SW4-3| SW4-4
SW
https://shop.hpceurope.com/pdf/frPDFauto/PM4.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..