Info - Pitch 1,257mm - To order. add the number of starts on the worm to the wheel’s part number. E.g: worm W0.4-1. wheel M0.4-20/1 - The use of a delrin worm with a delrin wheel is only recommended for occasional use. The use of a delrin worm with a steel wheel is preferred.
From 29,17 € (excl VAT)
Discount
Qty
+1
+6
+20
+50
Disc.
List
-12%
-25 %
on request
The prices shown do not include VAT and are for 1-off quantities.