l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Linear guidance parts
Linear motion
Drylin® W rail
Drylin® W rail
Photographs are not contractual
Photographs are not contractual
CAD files
Drylin® W rail
-8,6%
on price list 2024
- Component Rail
-
Size 20
Product Description
- Material: Hard anodised aluminium
- Standard length: 1000mm
- Other lengths available (up to 4000 mm)
- for slide WJUM20 and WJRM20
Product datasheet
Technical file
Video
From
110,79 €
(excl VAT)
Discount
Qty
+1
+5
+10
+15
+20
Disc.
List
-10%
-15 %
-20%
on request
Reset filters
Part n°
ly (mm2)
lz (mm4)
Wby (mm3)
Wbz (mm3)
Weight(kg/m)
L
L max
CAD
Price (excl VAT)
Stock
Order
WS20
9000
2850
1000
310
1,32
1000
4000
110,79 €
2
WS20-80
108000
78700
21000
4000
3,30
1000
4000
229,04 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Drylin® W bearing block
Component: Slide
Type: Standard
Size: 20
Drylin® W slide
Component: slide assembly
Size: 20
Drylin® W hybrid bearing block
Component: Hybrid bearings
Size: 10-16-20
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
| WS20| WS20-80
WS
https://shop.hpceurope.com/pdf/frPDFauto/WS20.pdf
https://shop.hpceurope.com/docTech/an/TechDryLinW.pdf