Asynchronous AC motorgearboxes 0.09 to 0.22kW
-6% on price list 2024
- Power (kW) 0.09 to 0.22kW - Torque up to 22Nm - Supply three phase
Three phase electric motor gearbox assembly - Three phase electric motor gearbox assembly - Comprises 1 CHM30 gearbox and 1 CHT motor (see motor section) - 4 pole motor - B14 mounting flange - Motor speed 1400 rpm - Material: Gearbox casing: aluminium Accessories - Servo amplifier TEL-ATV11/180, TEL-ATV11/370 - Output shaft CHM30-X, CHM30-DX - Reaction arm CHM30-BR Wiring - See wiring diagrams N°3 and N°5 on technical information pages