Self-centering locking Assembly
-8,3% on price list 2023
- Type Medium/high torque - Self-centring self-centring
- Inserts between the shaft and the bore - High transmissible torque - Contact pressure spread evenly - Easy to assembly and dismantle - Backlash free - No constraints due to keyway - Increases the resistant part of the shaft - Suitable for alternating rotational movements - Materials: Body: steel Screws: steel DIN 912 12.9 Options - Other diameters available (up to 180mm bore) Info - * PN: hub surface pressure - * PW: shaft surface pressure