Home SHOP Power transmission Assembly partsClamping hubs Locking Assembly

Locking Assembly -6,7% on price list 2023

- Type Medium/high torque
- Self-centring Not self-centring


- Inserts between the shaft and the bore

- High transmissible torque

- Contact pressure spread evenly

- Easy to assembly and dismantle

- Reduced width

- Backlash free

- No constraints due to keyway

- Increases the resistant part of the shaft

- Suitable for alternating rotational movements

- Up to 4 units can be used together

- Materials:

Body: steel

Screws: steel DIN 912 12.9


Options

- Other diameters available

(up to 220mm bore)

- Stainless steel version


Info

- **PN: hub surface pressure

- **PW: shaft surface pressure
From 16,92 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 +100 
Disc.List -10% -15 % -20% -25% on request 
Part n° CAD Price (excl VAT) Stock Order
RTT-100-145 82,37 € 1
RTT-20-47 16,92 € 2
RTT-22-47 16,92 € 2
RTT-24-50 17,46 € 2
RTT-25-50 17,46 € 2
RTT-28-55 19,50 € 1
RTT-30-55 21,17 € 2
RTT-32-60 21,42 € 2
RTT-35-60 21,48 € 1
RTT-38-65 23,59 € 1
RTT-40-65 23,87 € 2
RTT-42-75 29,42 € 1
RTT-45-75 29,71 € 1
RTT-48-80 31,03 € 1
RTT-50-80 31,07 € 2
RTT-55-85 34,18 € 1
RTT-60-90 36,06 € 2
RTT-65-95 39,25 € 1
RTT-70-110 51,62 € 1
RTT-75-115 55,92 € 1
RTT-80-120 58,99 € 1
RTT-85-125 62,78 € 1
RTT-90-130 62,10 € 1
RTT-95-135 69,28 € 1
THE RANGE
LINKED PRODUCTS
Self-centering flanged locking assembly
Type: Medium/high torque
Type: Standard
Type: self-centring
Self-centering locking Assembly
Type: Medium/high torque
Self-centring: self-centring
Self-centering locking Assembly
Type: Medium/low torque
Self-centring: self-centring
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RTT-100-145| RTT-20-47| RTT-22-47| RTT-24-50| RTT-25-50| RTT-28-55| RTT-30-55| RTT-32-60| RTT-35-60| RTT-38-65| RTT-40-65| RTT-42-75| RTT-45-75| RTT-48-80| RTT-50-80| RTT-55-85| RTT-60-90| RTT-65-95| RTT-70-110| RTT-75-115| RTT-80-120| RTT-85-125| RTT-90-130| RTT-95-135
RTT
https://shop.hpceurope.com/pdf/frPDFauto/RTT.pdf
https://shop.hpceurope.com/docTech/an/TechSerrage.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..