l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Housing accessories
Clamping knobs
Stainless steel hexagonal headed thumb screw
Photographs are not contractual
Photographs are not contractual
CAD files
Stainless steel hexagonal headed thumb screw
INOX
- Type Male
-
Material stainless steel
Product Description
One piece construction
- One piece construction
- Operating elements
- Material: stainless steel 304
- Finish: polished
Advantages
- Does not retain dirt or dust
Applications
- Chemical, pharmaceutical and food industries
Product datasheet
From
29,76 €
(excl VAT)
Discount
Qty
+1
+6
+10
+25
Disc.
List
-5%
-10 %
on request
Reset filters
Part n°
ØD
ØD1
H
H1
ØF
G
CAD
Price (excl VAT)
Stock
Order
VML10-50
50
25
63
17.5
M10
30
59,49 €
2
VML12-60
60
27
77
20.0
M12
40
82,54 €
2
VML6-27
27
15
30
10.0
M6
10
29,76 €
2
VML8-33
33
19
43
11.0
M8
20
36,59 €
2
VML8-40
40
21
47
15.0
M8
20
50,36 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Stainless steel hexagonal headed thumb nut
Type: Lobed handscrew
Material: stainless steel
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
| VML10-50| VML12-60| VML6-27| VML8-33| VML8-40
VML
https://shop.hpceurope.com/pdf/frPDFauto/VML.pdf