Home SHOP Mechanical drive Manoeuvring partsClamping levers Die cast zinc clamping lever - male

Die cast zinc clamping lever - male

- Material of the handle Zamak
- Material of the fixing Steel quality class 5.8

Clamping lever with threaded spindle and flat end as per DIN 78

- Clamp lever with male thread and

flattened end according to DIN 78

- Materials:

Insert: steel (class 5.8)

Handle: diecast zinc, complies with DIN 1743

- Finish: Blackened steel


Uses

- The lever is normally in a locked position

- Raise the handle to release the lever and

turn to required position

- When handle is released, lever will

automatically lock in new position


Options

- Alternate lengths of threaded shaft available for orders of more than 10 pieces


Info

- H4 = clearance height required for handle
From 14,98 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
CLB01T5 14,98 € 2
CLB01T6 14,98 € 2
CLB02T10 18,51 € 2
CLB02T8 18,51 € 2
CLB03T10 20,47 € 2
CLB04T10 24,52 € 2
CLB04T12 24,52 € 2
CLB05T12 30,85 € 2
CLB05T16 30,85 € 2
THE RANGE
LINKED PRODUCTS
Technopolymer clamping lever - male
Material of the handle: Plastic
Material of the fixing: Steel quality class 5.8
Stainless steel indexing handle - male
Material: Stainless steel

Stainless steel indexing handle - female
Material: Stainless steel

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CLB01T5| CLB01T6| CLB02T10| CLB02T8| CLB03T10| CLB04T10| CLB04T12| CLB05T12| CLB05T16
CLB
https://shop.hpceurope.com/pdf/frPDFauto/CLB_T.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..