Home SHOP Power transmission Couplings for servo-systemsPanamech couplings Panamech, Multi-Beam stainless steel

Panamech, Multi-Beam stainless steel

- Material Stainless steel - with set screw
- Version Long (6 beams)


- Multidirectional flexibility

- High precision

- High torsional rigidity

- Single piece construction

- Backlash free

- 6 beams (except BS21 which has 3)

- Working temp -40°C to +120°C

- Max. speed: 5000 rpm

- Material:

Stainless steel 303

- Pre-bore is not toleranced


Uses

- Encoders, optical systems

- Automated systems, step motors

- Continuous or intermittent use


.Assembly.

- Dimension “C” must not be exceeded
From 52,94 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -6% on request 
Part n° CAD Price (excl VAT) Stock Order
BS31 54,71 € 2
BS32 52,94 € 2
BS33 59,69 € 2
BS33-4/4 71,62 € 2
BS33-6.35/6.35 71,62 € 2
BS34 68,40 € 2
BS34-10/10 82,09 € 2
BS34-5/9.53 82,09 € 1
BS35 102,20 € 2
BS35-8/8 122,62 € 2
BS36 165,90 € 2
BS37 203,63 € 2
THE RANGE
LINKED PRODUCTS
Panamech, Multi-Beam
Material: Aluminium - with clamping jaw
Version: Long (6 beams)

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BS31| BS32| BS33| BS33-4/4| BS33-6.35/6.35| BS34| BS34-10/10| BS34-5/9.53| BS35| BS35-8/8| BS36| BS37
BS
https://shop.hpceurope.com/pdf/frPDFauto/BS3.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..