Home SHOP Mechanical drive SpringsCompression springs Compression springs in metre length stainless steel

Compression springs in metre length stainless steel

- Type by the metre
- Material Stainless steel

Spring to be cut to desired length

- Spring to be cut to desired length

- Length each: 1000mm

- Materials:

Stainless steel in accordance with

DIN 17224 No 1,4310

(Stainless steel 302 AMS)
From 32,40 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
D29000 32,40 € 2
D29010 32,40 € 2
D29020 32,40 € 2
D29030 32,40 € 1
D29040 32,40 € 2
D29050 32,40 € 1
D29060 34,43 € 2
D29070 34,43 € 2
D29080 33,80 € 2
D29090 33,80 € 2
D29100 34,18 € 2
D29110 34,18 € 2
D29120 32,84 € 2
D29130 32,84 € 2
D29140 35,54 € 2
D29150 35,54 € 2
D29160 43,65 € 1
D29170 43,65 € 1
D29180 49,66 € 2
D29190 49,66 € 2
D29200 57,80 € 1
D29210 57,80 € 2
D29220 63,26 € 2
D29230 63,26 € 2
THE RANGE
LINKED PRODUCTS
Compression springs in metre length steel
Type: by the metre
Material: Steel
Compression spring DIN2095
Type: DIN 2095

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| D29000| D29010| D29020| D29030| D29040| D29050| D29060| D29070| D29080| D29090| D29100| D29110| D29120| D29130| D29140| D29150| D29160| D29170| D29180| D29190| D29200| D29210| D29220| D29230
https://shop.hpceurope.com/pdf/frPDFauto/D19_D29.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..