l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Springs
Compression springs
Compression springs in metre length steel
Photographs are not contractual
Photographs are not contractual
CAD files
Compression springs in metre length steel
- Type by the metre
-
Material Steel
Product Description
Spring to be cut to desired length
- Spring to be cut to desired length
- Length each: 1000mm
- Materials:
Steel piano wire
In accordance with DIN 17223
Class C. No 1,1200
Product datasheet
From
30,56 €
(excl VAT)
Discount
Qty
+1
+6
+10
Disc.
List
-10%
on request
Reset filters
Part n°
External Ø DO
Wire Ø d
Length at rest L0
CAD
Price (excl VAT)
Stock
Order
D19000
2,40
0,40
1000
30,56 €
2
D19010
3,60
0,40
1000
30,56 €
1
D19020
3,70
0,50
1000
30,56 €
2
D19030
4,50
0,50
1000
30,56 €
2
D19040
4,63
0,63
1000
30,56 €
2
D19050
5,63
0,63
1000
30,56 €
2
D19060
5,80
0,80
1000
31,89 €
2
D19070
7,10
0,80
1000
31,89 €
2
D19080
7,30
1,00
1000
31,00 €
2
D19090
9,00
1,00
1000
31,00 €
2
D19100
9,25
1,25
1000
31,89 €
2
D19110
11,25
1,25
1000
31,89 €
2
D19120
11,60
1,60
1000
32,33 €
2
D19130
14,10
1,60
1000
32,33 €
2
D19140
14,50
2,00
1000
32,38 €
2
D19150
18,00
2,00
1000
32,38 €
2
D19160
15,00
2,20
1000
33,80 €
1
D19170
24,00
2,20
1000
33,80 €
2
D19180
18,50
2,50
1000
34,18 €
2
D19190
22,50
2,50
1000
34,18 €
2
D19200
20,00
2,80
1000
35,36 €
2
D19210
30,00
2,80
1000
35,36 €
2
D19220
28,20
3,20
1000
35,54 €
2
D19230
35,20
3,20
1000
35,54 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Compression springs in metre length stainless steel
Type: by the metre
Material: Stainless steel
Compression spring DIN2095
Type: DIN 2095
Conical compression spring
Type: Conical
Material: Stainless steel
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
| D19000| D19010| D19020| D19030| D19040| D19050| D19060| D19070| D19080| D19090| D19100| D19110| D19120| D19130| D19140| D19150| D19160| D19170| D19180| D19190| D19200| D19210| D19220| D19230
https://shop.hpceurope.com/pdf/frPDFauto/D19_D29.pdf