Home SHOP Mechanical drive Manoeuvring partsClamping levers Technopolymer clamping lever - female

Technopolymer clamping lever - female

- Material of the handle Plastic
- Material of the fixing Steel quality class 5.8

Clamping lever with threaded insert

- Control lever with threaded insert

- Materials:

Insert: steel (class 5.8)

Handle: glass fibre reinforced

polyamide plastic

Mechanism: splined diecast zinc

- Finish: Blackened steel

- Color : black


Uses

- The lever is normally in a locked position

- Raise the handle to release the lever and

turn to required position

- When handle is released, lever will

automatically lock in new position


Info

- H4 = clearance height required for handle
From 8,90 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PCLA01M4 8,90 € 2
PCLA01M5 8,90 € 2
PCLA01M6 8,90 € 2
PCLA02M6 10,57 € 2
PCLA02M8 10,57 € 2
PCLA03M10 12,97 € 2
PCLA03M8 12,97 € 2
PCLA04M10 16,57 € 2
PCLA04M12 16,57 € 2
PCLA05M12 20,03 € 2
PCLA05M16 20,03 € 2
THE RANGE
LINKED PRODUCTS
Die cast zinc clamping lever - female
Material of the handle: Zamak
Material of the fixing: Steel quality class 5.8
Stainless steel indexing handle - female
Material: Stainless steel

Die cast zinc clamping lever - male
Material of the handle: Zamak
Material of the fixing: Stainless steel grade 303
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PCLA01M4| PCLA01M5| PCLA01M6| PCLA02M6| PCLA02M8| PCLA03M10| PCLA03M8| PCLA04M10| PCLA04M12| PCLA05M12| PCLA05M16
PCLA
https://shop.hpceurope.com/pdf/frPDFauto/PCLA_M.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..