Home SHOP Power transmission Assembly partsLocking rings Stainless steel Clamping collar

Stainless steel Clamping collar

- Material Stainless steel
- Type Single element
- Serie Budget


- Solid fixing onto any type of shaft

- Do not separate the two pieces

- Materials:

Clamp + screw: stainless steel

Screw: steel alloy

- 2-part clamps offer a 20% stronger fixing

- Dimensions ØD and L are given as an

indication only and are subject to change
From 10,14 € (excl VAT)
Discount
Qty +1  +5 +10 +25 +50 
Disc.List -6% -12 % -18% on request 
Part n° CAD Price (excl VAT) Stock Order
BAG1-003/SS 12,68 € 1
BAG1-004/SS 10,14 € 1
BAG1-005/SS 10,14 € 1
BAG1-006/SS 10,14 € 2
BAG1-008/SS 11,28 € 2
BAG1-010/SS 13,95 € 2
BAG1-012/SS 14,41 € 2
BAG1-014/SS 17,51 € 1
BAG1-015/SS 17,25 € 2
BAG1-016/SS 17,25 € 2
BAG1-018/SS 19,72 € 2
BAG1-020/SS 24,04 € 2
BAG1-022/SS 53,22 € 1
BAG1-025/SS 26,57 € 2
BAG1-030/SS 30,67 € 2
BAG1-035/SS 49,28 € 1
BAG1-040/SS 38,33 € 2
BAG1-045/SS 49,28 € 1
BAG1-050/SS 72,30 € 2
BAG1-055/SS 91,92 € 1
BAG1-060/SS 105,91 € 1
BAG1-070/SS 117,98 € 1
BAG1-075/SS 151,34 € 1
BAG1-080/SS 144,01 € 1
THE RANGE
LINKED PRODUCTS
Steel Clamping collar
Material: Steel
Type: Single element
Serie: Budget
Split shaft collar with clamp lever
Material: Stainless steel
For: Repeated operations
Plastic clamping collar
Diameter: Ø10 - Ø20
Material: Plastic
Locking rings in stainless steel
Material: Stainless steel
Type: Single element
Type: Conforms to DIN705, solid

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BAG1-003/SS| BAG1-004/SS| BAG1-005/SS| BAG1-006/SS| BAG1-008/SS| BAG1-010/SS| BAG1-012/SS| BAG1-014/SS| BAG1-015/SS| BAG1-016/SS| BAG1-018/SS| BAG1-020/SS| BAG1-022/SS| BAG1-025/SS| BAG1-030/SS| BAG1-035/SS| BAG1-040/SS| BAG1-045/SS| BAG1-050/SS| BAG1-055/SS| BAG1-060/SS| BAG1-070/SS| BAG1-075/SS| BAG1-080/SS
BAG
https://shop.hpceurope.com/pdf/frPDFauto/BAGSS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..