Home SHOP Mechanical drive Shock absorbersElastic dampers Cylindrical stop

Cylindrical stop

- Material Steel
- Shape Cylindrical
- Mounting 1 side Female


- Large degree of deformation accepted thus absorbing large amounts of energy

- Energy absorbed gradually

- Material:

Core: Steel plates

Cylinder: Rubber

- Hardness NK 55-60 shore A

- Working temp: -40°C to +70°C


Uses

- Shock absorbing stop


Info

- Not sold individually, please contact

us for details

- Values for loads and rigidity are given

as a guide only
From 1,40 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +100 +200 
Disc.List -10% -20 % -30% -40% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
E-ZY10-50-20 6,54 € 2
E-ZY10-50-30 7,76 € 1
E-ZY10-50-40 8,63 € 2
E-ZY10-50-50 10,29 € 2
E-ZY12-75-25 15,61 € 2
E-ZY12-75-55 23,04 € 2
E-ZY4-10-10 1,40 € 2
E-ZY4-10-15 1,74 € 2
E-ZY4-15-15 1,74 € 2
E-ZY6-20-15 2,09 € 2
E-ZY6-20-20 2,17 € 2
E-ZY6-25-10 2,09 € 2
E-ZY6-25-20 2,44 € 2
E-ZY6-25-30 2,96 € 2
E-ZY8-30-15 3,31 € 2
E-ZY8-30-17 3,46 € 2
E-ZY8-30-20 3,67 € 2
E-ZY8-30-30 4,19 € 2
E-ZY8-40-30 5,41 € 2
THE RANGE
LINKED PRODUCTS
Stainless steel cylindrical stop
Material: stainless steel
Shape: Cylindrical
Mounting: 1 side Female
Cylindrical elasto mount
Material: Steel
Shape: Cylindrical
Mounting: 2 sides male/male
Stainless steel cylindrical elasto mount
Material: Stainless steel
Shape: Cylindrical
Mounting: 2 sides male/female
Stainless steel diabolo shaped elasto mount
Material: Stainless steel
Shape: Diabolo
Mounting: 2 sides male/male

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| E-ZY10-50-20| E-ZY10-50-30| E-ZY10-50-40| E-ZY10-50-50| E-ZY12-75-25| E-ZY12-75-55| E-ZY4-10-10| E-ZY4-10-15| E-ZY4-15-15| E-ZY6-20-15| E-ZY6-20-20| E-ZY6-25-10| E-ZY6-25-20| E-ZY6-25-30| E-ZY8-30-15| E-ZY8-30-17| E-ZY8-30-20| E-ZY8-30-30| E-ZY8-40-30
https://shop.hpceurope.com/pdf/frPDFauto/EZY.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..