Home SHOP Linear guidance parts Hinge and ball jointsRod ends Female rod ends DIN ISO12240-4

Female rod ends DIN ISO12240-4 DIN ISO 12240-4

- Material Steel / bronze
- Thread right hand
- Type Female


- Female threaded rod end conforming to

DIN ISO 12240-4 K series

- Materials:

Sphere: Steel 100CG ground and polished

Insert: Bronze

Housing:

sizes 5 to 12- low carbonised steel

sizes 16 to 35 – high carbon steel alloy,

surface is galvanised and passivated

- Working temperature: -30°C to +120°C

(150°C occasionally)


Advantages

- Self-lubricating

- No maintenance

- Bearing surface wear-resistant

- Low friction


Usage

- Oscillating movements
From 14,00 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -15% -20 % -30% on request 
Part n° CAD Price (excl VAT) Stock Order
CFF.00.05/RH 16,32 € 2
CFF.00.06/RH 14,00 € 2
CFF.00.08/RH 14,70 € 2
CFF.00.10/RH 16,62 € 2
CFF.00.12/RH 20,16 € 2
CFF.00.16/RH 40,50 € 2
CFF.00.20/RH 73,26 € 2
CFF.00.30/RH 173,01 € 2
CFF.00.35/RH 212,21 € 2
THE RANGE
LINKED PRODUCTS
Female rod ends
Material: Stainless steel / PTFE
Thread: right hand
Type: Female

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CFF.00.05/RH| CFF.00.06/RH| CFF.00.08/RH| CFF.00.10/RH| CFF.00.12/RH| CFF.00.16/RH| CFF.00.20/RH| CFF.00.30/RH| CFF.00.35/RH
CFF
https://shop.hpceurope.com/pdf/frPDFauto/CFF.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..