Home SHOP Linear guidance parts Linear motionCam followers Eccentric cam follower

Eccentric cam follower

- Type Eccentric


- Axle mounted eccentric cam follower

- Synthetic rubber joints fitted to external ring

- Assemble using a screwdriver

- Diameter of housing 6 to 18mm, tolerance H7

- Material: carbon steel


Info

- All the followers come with grease nipples: at the end of the axle on the roller side, on the threaded side, and on the cylindrical section,

(Except for cam < 10 mm with only one hole on the roller side).
From 41,64 € (excl VAT)
Discount
Qty +1  +6 +10 +20 
Disc.List -20% -25 % on request 
Part n° CAD Price (excl VAT) Stock Order
CFES10-1UUR 50,49 € 2
CFES10UUR 47,80 € 2
CFES12-1UUR 47,73 € 1
CFES12UUR 53,92 € 2
CFES16UUR 64,89 € 1
CFES18UU 77,05 € 2
CFES6UUR 41,64 € 2
CFES8UUR 43,28 € 2
THE RANGE
LINKED PRODUCTS
Cam follower stainless steel
Type: Standard - stainless steel
Profile: Crowned

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CFES10-1UUR| CFES10UUR| CFES12-1UUR| CFES12UUR| CFES16UUR| CFES18UU| CFES6UUR| CFES8UUR
CFES
https://shop.hpceurope.com/pdf/frPDFauto/CFES.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..