Cam follower

- Type Standard - steel
- Profile Cylindrical


- Axle mounted cam follower

- With synthetic rubber joints placed

in the external ring

- Easy assembly with allen key

(except for existing stock of older version)

- Diameter of housing 3 to 30mm, tolerance H7

- Material: carbon steel


Info

- (1) Max speed when lubricated with

grease. For oil lubrication, the max speed

is 30% higher. For cam followers with

seals, the max speed is equivalent to 80%

of this value.

- All the followers come with grease nipples:

at the end of the axle on the roller side, on

the threaded side, and on the cylindrical

section, except for those models marked

* which only have one hole on the roller

side.

- Information given for the rails apply to all

cam follower models.

From 27,73 € (excl VAT)
Discount
Qty +1  +6 +10 +20 
Disc.List -20% -25 % on request 
Part n° CAD Price (excl VAT) Stock Order
CF10-1UU 32,35 € 2
CF10UU 30,50 € 2
CF12-1UU 40,55 € 2
CF12UU 38,44 € 2
CF16UU 45,48 € 2
CF18UU 53,60 € 2
CF20-1UU 71,60 € 1
CF20UU 70,24 € 2
CF24-1UU 115,28 € 1
CF24UU 103,16 € 1
CF30-1UU 176,73 € 1
CF30-2UU 177,89 € 1
CF30UU 150,53 € 1
CF3UU 38,13 € 2
CF4UU 38,13 € 2
CF5UU 31,44 € 2
CF6UU 27,73 € 2
CF8UU 28,92 € 2
THE RANGE
LINKED PRODUCTS
Miniature cam follower
Type: Miniature
Profile: Caged

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CF10-1UU| CF10UU| CF12-1UU| CF12UU| CF16UU| CF18UU| CF20-1UU| CF20UU| CF24-1UU| CF24UU| CF30-1UU| CF30-2UU| CF30UU| CF3UU| CF4UU| CF5UU| CF6UU| CF8UU
CF
https://shop.hpceurope.com/pdf/frPDFauto/CF.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..