Home SHOP Linear guidance parts Rotary motionBushes Cylindrical polymer bush

Cylindrical polymer bush

- Material Food grade polymer
- Type Cylindrical


- Material: iglidur® A200

- Approved by the Food and Drug Administration (FDA)

- High resistance

- High abrasion resistance

- Suitable for slow oscillating, rotary or linear movements

- Working temp. -40°C to +80°C (short periods +170°C)

- Not sold individually, please contact us for details


Assembly

- Recommended assembly tolerances

shaft h9 housing bore-size H7

- Treated shaft 50 HRc

- Surface finish 1.5-3 µm


Performance

- Max. continuous speed during dry

operation:

Rotary 0.8 m/s

Oscillating 0.8 m/s

Linear 3 m/s

- Pressure resistance:

at 115°C 12 N/mm2

at 20°C 18 N/mm2

- Friction coefficient

dry 0.1-0.4

greased 0.09

water/oil 0.04

- Electrical resistance 1012 O/cm
From 4,79 € (excl VAT)
Discount
Qty +1  +10 +25 +50 +100 +200 +500 
Disc.List -10% -25 % -45% -60% -65% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
ASM0103-02 5,10 € 1
ASM0104-02 5,14 € 1
ASM0205-02 5,18 € 1
ASM0205-03 5,18 € 1
ASM0206-03 5,21 € 2
ASM0305-03 5,21 € 1
ASM0305-04 5,21 € 1
ASM0306-03 5,21 € 2
ASM0306-04 5,27 € 1
ASM0407-03 5,27 € 1
ASM0407-04 5,27 € 1
ASM0407-06 4,79 € 2
ASM0408-06 5,32 € 1
ASM0508-04 5,36 € 1
ASM0508-05 5,36 € 1
ASM0508-08 4,85 € 2
ASM0509-05 5,36 € 1
ASM0509-08 5,38 € 1
ASM0608-10 5,49 € 1
ASM0609-06 5,38 € 1
ASM0610-04 5,38 € 1
ASM0610-06 5,38 € 1
ASM0610-10 4,92 € 2
ASM0612-06 5,47 € 1
ASM0612-10 5,49 € 1
ASM0710-05 5,47 € 1
ASM0710-08 5,47 € 1
ASM0810-06 5,43 € 1
ASM0810-08 5,43 € 1
ASM0810-10 5,49 € 1
ASM0811-08 5,47 € 1
ASM0811-12 5,49 € 1
ASM0812-06 5,47 € 1
ASM0812-08 5,47 € 1
ASM0812-10 5,49 € 2
ASM0812-12 4,94 € 2
ASM0814-06 5,49 € 2
ASM0814-10 5,54 € 1
ASM0912-14 5,49 € 1
ASM1014-06 5,43 € 1
ASM1014-08 5,43 € 2
ASM1014-10 5,47 € 1
ASM1014-16 5,49 € 1
ASM1016-06 5,47 € 1
ASM1016-10 5,49 € 1
ASM1016-16 5,54 € 1
ASM1214-20 5,43 € 1
ASM1216-15 5,49 € 2
ASM1216-20 5,54 € 2
ASM1218-08 5,49 € 1
ASM1218-10 5,54 € 1
ASM1218-15 5,63 € 2
ASM1218-20 5,65 € 1
ASM1416-10 5,38 € 1
ASM1416-15 5,43 € 1
ASM1416-20 5,47 € 1
ASM1420-10 5,65 € 1
ASM1420-15 5,65 € 2
ASM1420-20 5,69 € 2
ASM1517-10 5,43 € 1
ASM1517-15 5,47 € 1
ASM1521-10 5,65 € 2
ASM1521-15 5,69 € 1
ASM1521-20 5,76 € 1
ASM1618-12 5,43 € 1
ASM1618-20 5,61 € 1
ASM1620-20 5,63 € 2
ASM1620-25 5,94 € 2
ASM1622-12 5,74 € 1
ASM1622-15 5,76 € 1
ASM1622-16 5,80 € 2
ASM1622-20 5,87 € 2
ASM1622-25 6,00 € 2
ASM1824-12 5,74 € 1
ASM1824-20 5,94 € 2
ASM1824-30 6,11 € 1
ASM2023-15 5,65 € 1
ASM2023-20 5,69 € 1
ASM2025-20 5,87 € 1
ASM2025-30 6,09 € 1
ASM2026-15 5,87 € 1
ASM2026-20 6,00 € 1
ASM2026-30 6,20 € 2
ASM2226-15 5,71 € 2
ASM2228-10 5,76 € 1
ASM2228-15 5,91 € 1
ASM2228-20 6,03 € 1
ASM2228-30 6,25 € 1
ASM2430-15 5,94 € 1
ASM2430-20 6,08 € 2
ASM2430-30 6,35 € 1
ASM2528-12 5,46 € 2
ASM2528-20 5,76 € 1
ASM2530-20 5,96 € 1
ASM2530-30 6,23 € 1
ASM2530-40 6,43 € 1
ASM2532-20 6,35 € 1
ASM2532-30 6,77 € 2
ASM2532-40 7,12 € 1
ASM2630-20 6,40 € 2
ASM2632-30 6,80 € 2
ASM2734-20 6,43 € 1
ASM2734-30 6,82 € 1
ASM2734-40 7,24 € 1
ASM2833-20 6,13 € 1
ASM2836-20 6,55 € 1
ASM2836-30 6,95 € 1
ASM2836-40 7,44 € 1
ASM3038-20 6,65 € 1
ASM3038-30 7,12 € 1
ASM3038-40 7,59 € 1
ASM3240-20 6,67 € 1
ASM3240-30 7,19 € 1
ASM3240-40 7,69 € 1
THE RANGE
LINKED PRODUCTS
Flanged polymer bush
Material: Food grade polymer
Type: Flanged

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| ASM0103-02| ASM0104-02| ASM0205-02| ASM0205-03| ASM0206-03| ASM0305-03| ASM0305-04| ASM0306-03| ASM0306-04| ASM0407-03| ASM0407-04| ASM0407-06| ASM0408-06| ASM0508-04| ASM0508-05| ASM0508-08| ASM0509-05| ASM0509-08| ASM0608-10| ASM0609-06| ASM0610-04| ASM0610-06| ASM0610-10| ASM0612-06| ASM0612-10| ASM0710-05| ASM0710-08| ASM0810-06| ASM0810-08| ASM0810-10| ASM0811-08| ASM0811-12| ASM0812-06| ASM0812-08| ASM0812-10| ASM0812-12| ASM0814-06| ASM0814-10| ASM0912-14| ASM1014-06| ASM1014-08| ASM1014-10| ASM1014-16| ASM1016-06| ASM1016-10| ASM1016-16| ASM1214-20| ASM1216-15| ASM1216-20| ASM1218-08| ASM1218-10| ASM1218-15| ASM1218-20| ASM1416-10| ASM1416-15| ASM1416-20| ASM1420-10| ASM1420-15| ASM1420-20| ASM1517-10| ASM1517-15| ASM1521-10| ASM1521-15| ASM1521-20| ASM1618-12| ASM1618-20| ASM1620-20| ASM1620-25| ASM1622-12| ASM1622-15| ASM1622-16| ASM1622-20| ASM1622-25| ASM1824-12| ASM1824-20| ASM1824-30| ASM2023-15| ASM2023-20| ASM2025-20| ASM2025-30| ASM2026-15| ASM2026-20| ASM2026-30| ASM2226-15| ASM2228-10| ASM2228-15| ASM2228-20| ASM2228-30| ASM2430-15| ASM2430-20| ASM2430-30| ASM2528-12| ASM2528-20| ASM2530-20| ASM2530-30| ASM2530-40| ASM2532-20| ASM2532-30| ASM2532-40| ASM2630-20| ASM2632-30| ASM2734-20| ASM2734-30| ASM2734-40| ASM2833-20| ASM2836-20| ASM2836-30| ASM2836-40| ASM3038-20| ASM3038-30| ASM3038-40| ASM3240-20| ASM3240-30| ASM3240-40
ASM
https://shop.hpceurope.com/pdf/frPDFauto/ASM.pdf
https://shop.hpceurope.com/docTech/an/TechCoussinetPolymere.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..