Mechanical drive

up to -25%
Extra-thick die spring
up to -30%
Self locking nut - DIN 985
up to -25%
Extra-thick die spring
up to -25%
Extra-thick die spring
up to -30%
Hexagonal headed bolts VTH - DIN 933
-8%
Numerical counter (No of turns)

Linear guidance parts

up to -25%
Trapezoidal rolled leadscrew
up to -15%
Ballscrew
up to -15%
Trapezoidal nut
up to -25%
Trapezoidal rolled leadscrew
up to -20%
Trapezoidal nut
up to -20%
Trapezoidal rolled leadscrew

Gears

up to -15%
Moulded plastic bevel gear (nylon)
up to -15%
Moulded plastic bevel gear (nylon)
up to -20%
Rack, rectangular section
up to -15%
Moulded plastic bevel gear (nylon)
up to -15%
Moulded plastic bevel gear (nylon)

Conveyors and housing

-31%
Connecter
-4%
Tubes for use with Graphit connectors
-69%
Connecter
-4%
Accessories for tubes
-65%
Connecter
-36%
Accessories for tubes