- Material Steel - Shape Cylindrical - Mounting 1 side male
- Large degree of deformation accepted thus absorbing large amounts of energy - Energy absorbed gradually - Progressive absorption of energy - Materials core: Steel plates cylinder: Rubber - Hardness: NK 55-60 shore A - Working temp: -40°C to +70°C Uses - Shock-absorbing stop Info - Not sold individually, please contact us for details - Values for loads and rigidity are given as a guide only
From 1,39 € (excl VAT)
Discount B
Qty
+1
+6
+10
+15
+20
+50
Disc.
List
-15%
-20 %
-25%
-30%
on request
Discount A
Qty
+1
+6
+20
+40
+100
+200
Disc.
List
-10%
-20 %
-30%
-40%
on request
The prices shown do not include VAT and are for 1-off quantities.