Home SHOP Gears Bevel gearsBevel gears Steel bevel gear

Steel bevel gear

- Ratio 1:1
- Module 1.00


- Module 0.8 to 2.5

- Pressure angle 20°

- Teeth Gleason

- Material: Steel 60C40

- Two gears are required to make a pair
Part n° CAD Price (excl VAT) Stock Order
THE RANGE
LINKED PRODUCTS
Stainless steel bevel gear
Ratio: 1:1
Module: 1.00
Material: Stainless steel (304L)
Moulded plastic bevel gear (nylon)
Ratio: 1:1
Module: 1.00
Serie: Economy range
Right angled gearbox
Output torque: from 0.53 to 1.77
Type: L
Max. speed: 3000rpm

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
https://shop.hpceurope.com/pdf/frPDFauto/B.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..