Home SHOP Power transmission Motor-gearboxesMotor-gearboxes Motor-gearbox 12V and 24V DC

Motor-gearbox 12V and 24V DC

- Nominal torque from 1.5 to 6 Nm
- Speed (loaded)(rpm) from 25 to 240
- Type 24 V DC


- Gearbox type: worm and wheel

- Bearing: self-lubricating bushes

- Angular backlash: N/A

- Max. axial load: N/A

- Max. radial load: N/A

- Working temp. from -40°C to +80°C

- Min. weight: 1.25kg

- Motor does not exhibit anti back

drive behaviour for efficiencies less

than 50%


Accessories

- Servo Amplifier FIRSTDC-1Q-60/10

- Speed controller NANODC-1Q-30/3

- Power Supplies ALIDR60-24,

ALIDR120-24
From 211,67 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
DOG111-24-270 355,64 € 1
DOG111-24-34 211,67 € 2
DOG111-24-50 220,12 € 2
DOG111-24-78 228,57 € 1
THE RANGE
LINKED PRODUCTS
Speed controller 10A
Max permanent output current: 10 A
Type: Electronic controller card quadrant
Speed controller 3A
Max permanent output current: 3 A
Type: For Motor control systems
Potentiometer


You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| DOG111-24-270| DOG111-24-34| DOG111-24-50| DOG111-24-78
DOG
https://shop.hpceurope.com/pdf/frPDFauto/DOG111.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurDC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..