Home SHOP Gears Tighteners for chains/beltsUniversal tension arm Universal tension arm

Universal tension arm

- Type For standard applications
- Matière Steel
- Working temperature -42°C to +80°C


- Universal tension arm for use with PTR tension

sprockets

- Angle of rotation +/- 32°

- Can be installation in any position

- Working temperature range: -42° to80°C

- Materiel:

Body: steel (except BTE6, BTE7 and BTE8 which are cast iron)

Arm: steel
From 28,04 € (excl VAT)
Discount
Qty +1  +4 +10 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
BTE2-M6 28,04 € 2
BTE3-M8 37,21 € 2
BTE4-M10 43,03 € 2
BTE5-M12 78,60 € 2
THE RANGE
LINKED PRODUCTS
Idler chain sprocket
Use: For standard applications
Type: Single
Material: Bichromate steel
Rigid manual tensioner
Type: Adjustable
Material: Galvanised steel or stainless steel
Info: For use with belts
Belt tensioner
Type: For standard applications
Material: Polyamide and galvanised steel
Info: Greased for life

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BTE2-M6| BTE3-M8| BTE4-M10| BTE5-M12
BTE
https://shop.hpceurope.com/pdf/frPDFauto/BTE.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..