Home SHOP Gears Pulleys, belts (positioning)Timing belts per metre AT type timing belt per metre

AT type timing belt per metre

- Pitch AT5 Steel cored polyurethane
- Belt width 10mm
- Type AT


- 2nd generation metric profile

- Transmits a greater load

- Pitch 5 or 10mm

- For linear movements

- Fixed using rigid connecting plates

- Working temp. -20°C to +80°C

- Max. speed 40m/s

- Tolerance over length

±0.8mm/1000mm

- Ouput up to 98%

- Oil-resistant

- Low noise

- Resists stretching


Uses

- For reciprocating movements


Accessories

- Connecting plate AT.../P


Info

- Min. length: 1000mm

- Supplied in multiples of 1 metre

- When ordering. add the length (L) and the

width (l) to the part number (AT5M/L/l).

E.g.: AT5M/1000/16
From 36,83 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
AT5M/1000/10 36,83 € 1
THE RANGE
LINKED PRODUCTS
Connecting plate for AT type timing belts
Pitch: AT5
Belt width: 25mm
Type: AT
AT type timing pulley
Pitch: Economy range - AT5 aluminium
Belt width: 10mm
Type: AT
AT type tooth bar stock
Pitch: AT5
Material: Aluminium
Type: AT
T type timing pulley
Pitch: Economy range - T5 aluminium
Belt width: 10mm
Type: T

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| AT5M/1000/10
AT
https://shop.hpceurope.com/pdf/frPDFauto/AT5M_AT10M.pdf
https://shop.hpceurope.com/docTech/an/TechCourroiesCrantees.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..