Pull handle

- Working temp range Up to 250 °C
- Material Thermoplastic
- Color Black

Heavy-duty handle, resists high temperatures

- Heavy-duty handle, resists high temperatures

- Working temperature:

Continuous operation: max + 150/160°C

Occasional use: + 250°C max

- Material:

Thermoplastic PPA, glass-fibre renforced, black finish


Applications

- Ovens

- Machines generating heat


Assembly

- The mounting hole allows the handle to be secured with either a cylindrical or hexagonal headed screw.

- Front or rear mounting
From 8,76 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -5% -15 % on request 
Part n° CAD Price (excl VAT) Stock Order
PHT-117 8,76 € 1
PHT-132 13,90 € 2
THE RANGE
LINKED PRODUCTS
Pull handle - Multi-sector
Fixation: Tapped recessed insert
Colour: Black
Pull handle
Material: Steel
Type: Front fixing handle
Serie: Economy range
Pull handle
Material: Thermoplastic

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PHT-117| PHT-132
PHT
https://shop.hpceurope.com/pdf/frPDFauto/PHT.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..