l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Screws
Self aligning washers
Spherical tilt washer - DIN6319
Photographs are not contractual
Photographs are not contractual
CAD files
Spherical tilt washer - DIN6319
- Shape concave
-
Material Steel
Product Description
- Use a concave washer with a convex washer
- Material:
Treated steel, tempered, manganese phosphating
- Other sizes on request
Advantages
- Good distribution of clamping force
- Ensures that the screw head is in the right position
Product datasheet
From
1,26 €
(excl VAT)
Discount
Qty
+1
+6
+20
+50
Disc.
List
-5%
-10 %
on request
Reset filters
Part n°
For screws ØM
ØD1 (H13)
ØD3
ØD5
H2
Max. static load (kN)
CAD
Price (excl VAT)
Stock
Order
RCC-6
M6
7,1
12
11
2,8
9
1,26 €
1
RCC-8
M8
9,6
17
14,5
3,5
17
1,40 €
2
RCC-10
M10
12
21
18,5
4,2
26
1,76 €
1
RCC-12
M12
14,2
24
20
5
38
2,22 €
1
RCC-14
M14
16,5
28
24,8
5,6
53
3,73 €
1
RCC-16
M16
19
30
26
6,2
73
3,73 €
2
RCC-20
M20
23,2
36
31
7,5
117
5,04 €
1
RCC-24
M24
28
44
37
9,5
168
7,67 €
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
| RCC-6| RCC-8| RCC-10| RCC-12| RCC-14| RCC-16| RCC-20| RCC-24
RCC
https://shop.hpceurope.com/pdf/frPDFauto/RCX-6.pdf