Home SHOP Linear guidance parts Linear motionDrylin®N miniature guiding system Drylin®N miniature guiding system

Drylin®N miniature guiding system

- Width (mm) Witdh 40 mm
- Load up to 700N

Linear rail with polymer slide unit

- Linear rail with polymer slide

- Reduced size (both height and surface)

- Dry working, no maintenance required

- Not affected by dust

- Corrosion-resistant

- Reduced coefficient of fiction means wear

is reduced

- Reduced weight thanks to use of a

combination of aluminium and plastic

- Very high speeds and acceleration possible

- Replaceable sliding parts in iglidur® J

- Materials:

Slide body: Zinc

Rails: Anodised aluminium

- Symmetrical hole pattern, C5=C6


Options

- Rail length up to 3000mm max
From 13,35 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -6% on request 
Part n° CAD Price (excl VAT) Stock Order
NK02-40-1000 86,55 € 2
NW02-40 13,35 € 2
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| NK02-40-1000| NW02-40
NK
https://shop.hpceurope.com/pdf/frPDFauto/NK40.pdf
https://shop.hpceurope.com/docTech/an/TechDryLinN.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..