l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Manoeuvring parts
Handwheels
Spoked handwheel
Photographs are not contractual
Photographs are not contractual
CAD files
Spoked handwheel
INOX
- Material Stainless steel 316
-
Type Spoked
-
Handle kind Without handle
Product datasheet
From
61,83 €
(excl VAT)
Discount
Qty
+1
+3
+5
+10
Disc.
List
-5%
-10 %
on request
Reset filters
Part n°
ØD1
ØD2
L1/L3
M
K
T
Keyway
CAD
Price (excl VAT)
Stock
Order
HLU100-10/SS
100
10
17/33
M6
-
-
Sans/Without/Senza
61,83 €
1
HLU100-10K/SS
100
10
17/33
M6
3
11,4
Avec/With/Con
64,93 €
1
HLU125-12/SS
125
12
18/36
M8
-
-
Sans/Without/Senza
88,67 €
1
HLU125-12K/SS
125
12
18/36
M8
4
13,8
Avec/With/Con
91,79 €
1
HLU160-16/SS
160
16
20/40
M10
-
-
Sans/Without/Senza
130,73 €
1
HLU160-16K/SS
160
16
20/40
M10
5
18,3
Avec/With/Con
133,83 €
1
HLU200-18/SS
200
18
24/45
M10
-
-
Sans/Without/Senza
229,49 €
1
HLU200-18K/SS
200
18
24/45
M10
6
20,8
Avec/With/Con
234,07 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Stainless steel handwheel with handle
Material: Stainless steel 304
Type: Filled
Kind: Revolving handle
Revolving handle for handwheel
Material: Stainless steel 316
DIN: DIN98
3-spoked handwheel with handle
Material: Polyamide
Type: Spoked
Kind: Revolving handle
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
| HLU100-10/SS| HLU100-10K/SS| HLU125-12/SS| HLU125-12K/SS| HLU160-16/SS| HLU160-16K/SS| HLU200-18/SS| HLU200-18K/SS
HLU
https://shop.hpceurope.com/pdf/frPDFauto/HLUss.pdf