Home SHOP Gears Pulleys, belts (positioning)Timing belts AT type timing belt

AT type timing belt

- Pitch AT5 Steel cored polyurethane
- Belt width 16mm
- Type AT


- 2nd generation metric profile

- Transmits a greater torque

- Pitch 5mm

- Working temp. -30°C to +80°C

- Max. speed 40m/s

- Output up to 98%

- Oil-resistant

- Low noise

- Resists stretching


Info

- When ordering. add the width to the part number.

E.g.: AT5/525/25
From 36,55 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
AT5/1050/16 73,40 € 1
AT5/1125/16 111,81 € 2
AT5/1500/16 93,81 € 2
AT5/2000/16 127,09 € 1
AT5/225/16 36,55 € 2
AT5/255/16 36,98 € 1
AT5/280/16 37,26 € 1
AT5/300/16 37,50 € 2
AT5/330/16 37,97 € 1
AT5/340/16 38,18 € 2
AT5/375/16 38,83 € 2
AT5/390/16 39,25 € 2
AT5/420/16 39,78 € 1
AT5/450/16 40,81 € 2
AT5/455/16 41,00 € 1
AT5/500/16 43,23 € 1
AT5/525/16 45,68 € 1
AT5/545/16 47,44 € 2
AT5/600/16 51,08 € 2
AT5/610/16 51,64 € 1
AT5/660/16 53,16 € 1
AT5/710/16 55,39 € 1
AT5/720/16 55,76 € 1
AT5/750/16 56,96 € 1
AT5/780/16 58,77 € 1
AT5/825/16 61,11 € 2
AT5/860/16 62,88 € 1
AT5/975/16 68,72 € 1
THE RANGE
LINKED PRODUCTS
Belt tensioner
Type: For standard applications
Material: Polyamide and galvanised steel
Info: Greased for life
AT type timing pulley
Pitch: Economy range - AT5 aluminium
Belt width: 16mm
Type: AT

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| AT5/1050/16| AT5/1125/16| AT5/1500/16| AT5/2000/16| AT5/225/16| AT5/255/16| AT5/280/16| AT5/300/16| AT5/330/16| AT5/340/16| AT5/375/16| AT5/390/16| AT5/420/16| AT5/450/16| AT5/455/16| AT5/500/16| AT5/525/16| AT5/545/16| AT5/600/16| AT5/610/16| AT5/660/16| AT5/710/16| AT5/720/16| AT5/750/16| AT5/780/16| AT5/825/16| AT5/860/16| AT5/975/16
AT
https://shop.hpceurope.com/pdf/frPDFauto/AT5courroie.pdf
https://shop.hpceurope.com/docTech/an/TechCourroiesCrantees.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..