Home SHOP Conveyors and housing HandlingCastors Fixed castor with plate

Fixed castor with plate

- Type Steel - grey rubber
- Load up to 110kg
- Secured No

Light industrial swivel castor with central hole

- Swivel system uses two ball races

- Swivel castor with double locks: simple to lock/unlock using foot operated pedal

- Materials:

Top plate: pressed steel sheet, protected by bright zinc plating

Grey vulcanized rubber wheel 85°Shore (see RBG)

Smooth central bore

- Working temperature range: - 20°C to + 60°C


Advantages

- Soft, silent wheel

- Absorbs shock and vibration

- Will not damage floors
From 3,47 € (excl VAT)
Discount
Qty +1  +10 +30 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RBG50/PL/F 3,47 € 2
RBG60/PL/F 3,73 € 1
RBG80/PL/F 4,86 € 2
RBG100/PL/F 6,54 € 2
RBG125/PL/F 7,89 € 2
THE RANGE
LINKED PRODUCTS
Fixed castor with plate
Type: Steel - Polyamide
Load: up to 600kg
Secured: No
Wheel
Material: Grey rubber - Polypropylene rim
Load: For loads up to 120Kg
Swivel castor with plate
Type: Steel - grey rubber
Load: up to 110kg
Secured: No

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RBG50/PL/F| RBG60/PL/F| RBG80/PL/F| RBG100/PL/F| RBG125/PL/F
RBG
https://shop.hpceurope.com/pdf/frPDFauto/RBGpl.pdf
https://shop.hpceurope.com/docTech/an/RouesTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..