Home SHOP Gears Sprockets and chainsChain sprockets Chain sprocket - steel

Chain sprocket - steel -9,7% on price list 2023 DIN04-1

- Pitch 6mm (DIN 04-1)
- Roller diameter 4mm
- Serie Economy range


Info

- HPC are unable to modify these parts

- **The prebore dimensions are given as a guide only and are subject to change
From 2,08 € (excl VAT)
Discount
Qty +1  +6 +20 +40 
Disc.List -12% -25 % on request 
Part n° CAD Price (excl VAT) Stock Order
PCS6-10 2,08 € 2
PCS6-11 2,22 € 1
PCS6-12 3,47 € 2
PCS6-13 3,49 € 2
PCS6-14 3,41 € 2
PCS6-15 3,50 € 2
PCS6-16 3,51 € 1
PCS6-17 3,46 € 2
PCS6-18 3,46 € 1
PCS6-19 3,42 € 2
PCS6-20 3,40 € 1
PCS6-21 3,74 € 1
PCS6-22 4,15 € 1
PCS6-23 4,35 € 1
PCS6-24 4,45 € 1
PCS6-25 4,86 € 2
PCS6-27 5,17 € 1
PCS6-30 6,86 € 2
PCS6-33 7,37 € 1
PCS6-35 7,76 € 1
PCS6-36 8,39 € 1
PCS6-38 8,58 € 1
PCS6-40 9,33 € 2
PCS6-45 11,73 € 1
PCS6-48 12,12 € 1
PCS6-50 12,15 € 1
PCS6-57 13,50 € 1
PCS6-76 26,63 € 1
THE RANGE
LINKED PRODUCTS
Single chain supplied by the metre
Material: Steel
Pitch: 4 to 19.05mm (DIN 8187)
Chain link
Material: Steel
Pitch: 4 to 19.05mm

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PCS6-10| PCS6-11| PCS6-12| PCS6-13| PCS6-14| PCS6-15| PCS6-16| PCS6-17| PCS6-18| PCS6-19| PCS6-20| PCS6-21| PCS6-22| PCS6-23| PCS6-24| PCS6-25| PCS6-27| PCS6-30| PCS6-33| PCS6-35| PCS6-36| PCS6-38| PCS6-40| PCS6-45| PCS6-48| PCS6-50| PCS6-57| PCS6-76
PCS
https://shop.hpceurope.com/pdf/frPDFauto/PCS6ECO.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..