l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Conveyors and housing
Modular structures
Magnetic label hoders
Magnetic label holder for aluminium profile
Photographs are not contractual
Photographs are not contractual
Magnetic label holder for aluminium profile
- Type Label holder
Product Description
Info
- The label slides into the holder which is then clipped to the profile
- Labels not supplied
- For PRF4545 and PRF4590 profiles
- Supplied by the pack
Product datasheet
From
12,42 €
(excl VAT)
Discount
Qty
+1
+50
+100
Disc.
List
-5%
on request
Reset filters
Part n°
N
E
H
L
Weight (g)
Qty per pack
CAD
Price (excl VAT)
Stock
Order
ETQ40-102/B
8+10
36 (max. 38mm)
40
102
12
20
13,36 €
1
ETQ40-160/B
8+10
36 (max. 38mm)
40
160
16
20
12,42 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
THE RANGE
LINKED PRODUCTS
Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard
Standard aluminium profile
Section: 45 x 90 mm
Standard aluminium profile
Section: 45 x 32 mm
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
| ETQ40-102/B| ETQ40-160/B
ETQ
https://shop.hpceurope.com/pdf/frPDFauto/ETQ.pdf