l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
6065000
6065000
Home
SHOP
Mechanical drive
Fixing elements
Dual-thread screw wood/metal
Dual-thread screw wood/metal
Photographs are not contractual
Photographs are not contractual
CAD files
Dual-thread screw wood/metal
- Material Steel
Product Description
Dual threaded screw wood/metal
Product datasheet
From
5,81 €
(excl VAT)
Discount
Qty
+1
+6
+20
+50
Disc.
List
-10%
-20 %
on request
Reset filters
Part n°
ØF
L
Qty per pack
CAD
Price (excl VAT)
Stock
Order
VCMB10-100/B
M10
100
50
19,42 €
1
VCMB10-120/B
M10
120
50
34,00 €
1
VCMB10-140/B
M10
140
50
43,41 €
1
VCMB10-60/B
M10
60
100
22,96 €
1
VCMB10-80/B
M10
80
50
15,86 €
1
VCMB5-40/B
M5
40
100
5,81 €
1
VCMB5-50/B
M5
50
100
9,63 €
1
VCMB6-100/B
M6
100
100
30,62 €
1
VCMB6-120/B
M6
120
100
31,72 €
1
VCMB6-60/B
M6
60
100
11,32 €
1
VCMB6-80/B
M6
80
100
18,71 €
1
VCMB8-100/B
M8
100
100
21,38 €
1
VCMB8-120/B
M8
120
100
26,05 €
1
VCMB8-140/B
M8
140
100
33,68 €
1
VCMB8-160/B
M8
160
100
37,63 €
1
VCMB8-50/B
M8
50
100
12,09 €
1
VCMB8-60/B
M8
60
100
13,04 €
1
VCMB8-80/B
M8
80
100
17,16 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Hexagonal nut DIN934
Material: Steel (Class 6|8|)
Self-locking nut
Material: Steel
Plain washer
Material: Steel
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
| VCMB10-100/B| VCMB10-120/B| VCMB10-140/B| VCMB10-60/B| VCMB10-80/B| VCMB5-40/B| VCMB5-50/B| VCMB6-100/B| VCMB6-120/B| VCMB6-60/B| VCMB6-80/B| VCMB8-100/B| VCMB8-120/B| VCMB8-140/B| VCMB8-160/B| VCMB8-50/B| VCMB8-60/B| VCMB8-80/B
VCMB
https://shop.hpceurope.com/pdf/frPDFauto/VCMB.pdf