l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
310100000
310100000
Home
SHOP
Linear guidance parts
Driving screws
High helix leadscrew
High helix leadscrew
Photographs are not contractual
Photographs are not contractual
CAD files
High helix leadscrew
- Type Leadscrew only - up to 40mm per rotation
-
Material Stainless steel
Product Description
Info
- Max length 3000mm
(Except TPR6.35: max.1000mm)
Product datasheet
From
50,10 €
(excl VAT)
Discount
Qty
+1
+5
+10
Disc.
List
-5%
on request
Reset filters
Part n°
ØD
Pitch P (mm)
Pitch angle
Number of starts
Length L (mm)
CAD
Price (excl VAT)
Stock
Order
TPR6.35-2.54-1000/SS
6,35
2,54
7,26°
2
1000
50,10 €
1
TPR6.35-25.4-1000/SS
6,35
25,4
51,85°
8
1000
88,67 €
2
TPR10-12-1000/SS
10
12
21,54°
4
1000
104,85 €
2
TPR10-25-1000/SS
10
25
38,51°
8
1000
106,74 €
1
TPR10-50-1000/SS
10
50
57,86°
10
1000
129,08 €
1
TPR14-25-1000/SS
14
25
29,61°
5
1000
149,67 €
2
TPR14-30-1000/SS
14
30
34,30°
6
1000
136,44 €
1
TPR18-40-1000/SS
18
40
35,65°
8
1000
220,33 €
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
| TPR6.35-2.54-1000/SS| TPR6.35-25.4-1000/SS| TPR10-12-1000/SS| TPR10-25-1000/SS| TPR10-50-1000/SS| TPR14-25-1000/SS| TPR14-30-1000/SS| TPR18-40-1000/SS
TPR
https://shop.hpceurope.com/pdf/frPDFauto/TPR.pdf