l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Screws
Self tapping steel inserts
Self tapping stainless steel insert
Photographs are not contractual
Photographs are not contractual
CAD files
Self tapping stainless steel insert
- Material 316 stainless steel
-
For Hard material in hostile environments
Product Description
Info
- Supplied in packets
Product datasheet
From
86,45 €
(excl VAT)
Discount
Qty
+1
+10
+20
+30
+40
Disc.
List
-5%
-10 %
-15%
on request
Reset filters
Part n°
Internal thread ØD1
External thread ØD2
Length L
Recommanded drill size mini
Recommanded drill size maxi
Qty per batch
CAD
Price (excl VAT)
Stock
Order
INS300-M4/SS316/B
M4
M6,5 x 0,75
8
5,8
6,2
20
86,45 €
2
INS300-M5/SS316/B
M5
M8 x 1
10
7,1
7,6
20
96,16 €
1
INS300-M6/SS316/B
M6
M10 x 1,5 M
14
8,6
9,4
20
113,68 €
2
INS300-M8/SS316/B
M8
M12 x 1,5
15
10,6
11,4
20
121,24 €
2
INS300-M10/SS316/B
M10
M14 x 1,5
18
12,6
13,4
15
146,47 €
1
INS300-M12/SS316/B
M12
M16 x 1,5
22
14,6
15,4
10
117,37 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Self tapping steel insert
Material: Steel
For: hard material
Insertion tool for self tapping inserts
Type: Insertion tool
Socket headed screw
Material: Stainless steel - A2
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
| INS300-M4/SS316/B| INS300-M5/SS316/B| INS300-M6/SS316/B| INS300-M8/SS316/B| INS300-M10/SS316/B| INS300-M12/SS316/B
INS
https://shop.hpceurope.com/pdf/frPDFauto/INS_SS.pdf