l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Conveyors and housing
Housing accessories
Gas springs and accessories
Surface mounting plate
Photographs are not contractual
Photographs are not contractual
CAD files
Surface mounting plate
- Type Surface mounting plate for ball joint
-
Material Stainless steel
Product Description
- For fixing a gas spring
- Materials:
316L stainless steel
Advantages
- Allows gas struts to be mounted by
combining a mounting plate with a RAS/IBJ ball joint or a CLM clevis
Product datasheet
From
88,73 €
(excl VAT)
Discount
Qty
+1
+6
+10
+15
+20
Disc.
List
-10%
-15 %
-20%
on request
Reset filters
Part n°
ØD
A
H
L
R
ØG
E
CAD
Price (excl VAT)
Stock
Order
COG-5/SS
8
18
15,6
13,5
5,5
4,3
5
89,83 €
2
COG-8/SS
13
55
30
17,5
8
5,3
7
88,73 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
90°ball and socket joints DIN71802
Material: Stainless steel
Type: 90°
Stainless steel gas spring
Material: Stainless steel
Type: Preset
Right angled mounting plate
Type: Right angled mounting plate for ball joint
Material: Stainless steel
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
| COG-5/SS| COG-8/SS
COG
https://shop.hpceurope.com/pdf/frPDFauto/COA-COG.pdf