l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Screws
Hexagon head screws
Hexagonal headed bolts
Photographs are not contractual
Photographs are not contractual
CAD files
Hexagonal headed bolts
DIN933
- Material Steel class 8.8
Product Description
- Bolt conforming to DIN 933
- Full thread
- Material:
Chromed steel (Class 8.8)
- Mechanical characteristics conform to
ISO 898-1
- Supplied by the pack
Product datasheet
From
8,70 €
(excl VAT)
Discount
Qty
+1
+2
+4
Disc.
List
-20%
on request
Reset filters
Part n°
øM
Pitch P
L
K
A/F across flats
-
Qty per packet
CAD
Price (excl VAT)
Stock
Order
VTH4-10/B
M4
0,7
10
2,92
7
500
9,87 €
2
VTH4-12/B
M4
0,7
12
2,92
7
500
10,81 €
1
VTH4-16/B
M4
0,7
16
2,92
7
500
12,81 €
1
VTH4-20/B
M4
0,7
20
2,92
7
500
38,77 €
2
VTH4-25/B
M4
0,7
25
2,92
7
500
17,05 €
1
VTH4-30/B
M4
0,7
30
2,92
7
500
19,35 €
1
VTH4-35/B
M4
0,7
35
2,92
7
200
12,08 €
1
VTH4-40/B
M4
0,7
40
2,92
7
200
13,54 €
1
VTH5-10/B
M5
0,8
10
3,65
8
500
18,56 €
2
VTH5-12/B
M5
0,8
12
3,65
8
500
11,01 €
1
VTH5-16/B
M5
0,8
16
3,65
8
500
12,84 €
1
VTH5-20/B
M5
0,8
20
3,65
8
500
25,02 €
2
VTH5-25/B
M5
0,8
25
3,65
8
500
17,05 €
2
VTH5-30/B
M5
0,8
30
3,65
8
500
19,41 €
1
VTH5-35/B
M5
0,8
35
3,65
8
200
8,70 €
1
VTH5-40/B
M5
0,8
40
3,65
8
200
9,64 €
1
VTH5-45/B
M5
0,8
45
3,65
8
200
11,16 €
1
VTH5-50/B
M5
0,8
50
3,65
8
200
12,40 €
1
VTH6-10/B
M6
1
10
4,15
10
500
14,67 €
1
VTH6-16/B
M6
1
16
4,15
10
500
26,81 €
2
VTH6-20/B
M6
1
20
4,15
10
500
33,27 €
2
VTH6-25/B
M6
1
25
4,15
10
500
34,78 €
2
VTH6-30/B
M6
1
30
4,15
10
500
39,46 €
2
VTH6-40/B
M6
1
40
4,15
10
200
18,86 €
2
VTH6-50/B
M6
1
50
4,15
10
200
23,97 €
2
VTH6-60/B
M6
1
60
4,15
10
200
23,96 €
1
VTH8-20/B
M8
1,25
20
5,45
13
200
25,13 €
2
VTH8-30/B
M8
1,25
30
5,45
13
200
28,93 €
2
VTH8-40/B
M8
1,25
40
5,45
13
100
18,62 €
2
VTH8-50/B
M8
1,25
50
5,45
13
100
23,04 €
2
VTH8-60/B
M8
1,25
60
5,45
13
100
25,75 €
1
VTH8-70/B
M8
1,25
70
5,45
13
100
28,43 €
2
VTH8-80/B
M8
1,25
80
5,45
13
100
31,43 €
1
VTH10-20/B
M10
1,5
20
6,58
17
200
33,06 €
2
VTH10-30/B
M10
1,5
30
6,58
17
200
54,28 €
1
VTH10-40/B
M10
1,5
40
6,58
17
100
29,15 €
2
VTH10-50/B
M10
1,5
50
6,58
17
100
44,63 €
2
VTH10-60/B
M10
1,5
60
6,58
17
50
11,62 €
1
VTH10-70/B
M10
1,5
70
6,58
17
50
13,18 €
2
VTH10-80/B
M10
1,5
80
6,58
17
50
14,61 €
1
VTH10-100/B
M10
1,5
100
6,58
17
50
30,55 €
2
VTH12-20/B
M12
1,75
20
7,68
19
100
17,66 €
2
VTH12-35/B
M12
1,75
35
7,68
19
100
40,20 €
2
VTH12-45/B
M12
1,75
45
7,68
19
100
27,64 €
1
VTH12-55/B
M12
1,75
55
7,68
19
50
15,62 €
1
VTH12-60/B
M12
1,75
60
7,68
19
50
16,37 €
1
VTH12-70/B
M12
1,75
70
7,68
19
50
19,41 €
1
VTH12-80/B
M12
1,75
80
7,68
19
50
21,49 €
1
VTH12-100/B
M12
1,75
100
7,68
19
50
25,73 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Hexagonal nut DIN934
Material: Steel (Class 6|8|)
Hexagonal cap
Material: Black technopolymer
Self-locking nut
Material: Steel
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
| VTH4-10/B| VTH4-12/B| VTH4-16/B| VTH4-20/B| VTH4-25/B| VTH4-30/B| VTH4-35/B| VTH4-40/B| VTH5-10/B| VTH5-12/B| VTH5-16/B| VTH5-20/B| VTH5-25/B| VTH5-30/B| VTH5-35/B| VTH5-40/B| VTH5-45/B| VTH5-50/B| VTH6-10/B| VTH6-16/B| VTH6-20/B| VTH6-25/B| VTH6-30/B| VTH6-40/B| VTH6-50/B| VTH6-60/B| VTH8-20/B| VTH8-30/B| VTH8-40/B| VTH8-50/B| VTH8-60/B| VTH8-70/B| VTH8-80/B| VTH10-20/B| VTH10-30/B| VTH10-40/B| VTH10-50/B| VTH10-60/B| VTH10-70/B| VTH10-80/B| VTH10-100/B| VTH12-20/B| VTH12-35/B| VTH12-45/B| VTH12-55/B| VTH12-60/B| VTH12-70/B| VTH12-80/B| VTH12-100/B
VTH
https://shop.hpceurope.com/pdf/frPDFauto/VTH.pdf