Home SHOP Mechanical drive FeetSolid feet heavy duty Solid foot mount for heavy loads

Solid foot mount for heavy loads

- Base diameter Ø 100, 120 or 150
- Load Max. 90 000N
- Material Steel

Levelling foot for heavy loads

- Levelling foot mount for very heavy loads

- Solid foot

- Hollow stem

- Fine thread pitch gives accurate levelling

- Oscillation ±2°

- Materials:

Base: steel with yellow coated finish

Stem: Chromed steel


Applications

- Machine tools, assembly machines,

automated lines
From 29,87 € (excl VAT)
Discount
Qty +1  +6 +10 +15 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
PML100-24C-87 29,87 € 2
PML100-24C-141 33,01 € 2
PML120-35C-100 82,90 € 1
PML120-35C-177 87,40 € 1
PML120-36C-100 82,90 € 1
PML150-35C-100 92,10 € 1
PML150-35C-177 97,22 € 1
PML150-36C-100 92,10 € 1
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PML100-24C-87| PML100-24C-141| PML120-35C-100| PML120-35C-177| PML120-36C-100| PML150-35C-100| PML150-35C-177| PML150-36C-100
PML
https://shop.hpceurope.com/pdf/frPDFauto/PML.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..