l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
160500000
160500000
Home
SHOP
Mechanical drive
Feet
Solid feet heavy duty
Solid foot mount for heavy loads
Photographs are not contractual
Photographs are not contractual
CAD files
Solid foot mount for heavy loads
- Base diameter Ø 100, 120 or 150
-
Load Max. 90 000N
-
Material Steel
Product Description
Levelling foot for heavy loads
- Levelling foot mount for very heavy loads
- Solid foot
- Hollow stem
- Fine thread pitch gives accurate levelling
- Oscillation ±2°
- Materials:
Base: steel with yellow coated finish
Stem: Chromed steel
Applications
- Machine tools, assembly machines,
automated lines
Product datasheet
From
29,87 €
(excl VAT)
Discount
Qty
+1
+6
+10
+15
Disc.
List
-5%
-10 %
on request
Reset filters
Part n°
ØD
SW
ØF
G
H
H1
Static load (N)
CAD
Price (excl VAT)
Stock
Order
PML100-24C-87
100
24
M24x2
18
87
120
60000
29,87 €
2
PML100-24C-141
100
24
M24x2
18
141
174
60000
33,01 €
2
PML120-35C-100
120
41
M35x2
25
100
140
90000
82,90 €
1
PML120-35C-177
120
41
M35x2
25
177
217
90000
87,40 €
1
PML120-36C-100
120
41
M36x2
25
100
140
90000
82,90 €
1
PML150-35C-100
150
41
M35x2
25
100
140
90000
92,10 €
1
PML150-35C-177
150
41
M35x2
25
177
217
90000
97,22 €
1
PML150-36C-100
150
41
M36x2
25
100
140
90000
92,10 €
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
| PML100-24C-87| PML100-24C-141| PML120-35C-100| PML120-35C-177| PML120-36C-100| PML150-35C-100| PML150-35C-177| PML150-36C-100
PML
https://shop.hpceurope.com/pdf/frPDFauto/PML.pdf