Home SHOP Mechanical drive Manoeuvring partsKnobs and handles Small 6 lobe threaded handle - female

Small 6 lobe threaded handle - female

- Material Duroplast - Brass
- Type Blind thread

Operating element

- Operating element

- Materials:

Black phenolic Duraplast

Insert: brass


Advantages

- Easy grip

- Temperature resistant

- Good chemical resistance

- Easier to clean that technopolymer

- In machining applications, less likely to retain swarf
From 3,46 € (excl VAT)
Discount
Qty +1  +10 +20 +50 +100 +200 
Disc.List -5% -10 % -15% -20% on request 
Part n° CAD Price (excl VAT) Stock Order
VB20-M4 3,46 € 2
VB20-M5 3,60 € 1
VB20-M6 3,69 € 1
VB30-M6 4,55 € 2
VB30-M8 4,68 € 2
VB40-M8 5,68 € 2
VB40-M10 5,80 € 2
VB50-M8 6,91 € 2
VB50-M10 6,91 € 1
VB50-M12 7,32 € 1
VB60-M12 9,09 € 2
VB70-M12 11,21 € 1
VB70-M14 12,45 € 1
VB70-M16 12,86 € 1
THE RANGE
LINKED PRODUCTS
3 lobed handle
Material: Polyamide - Steel
Type: with steel stud
3 lobed handle
Material: Polyamide - Brass
Type: Blind tapped insert

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| VB20-M4| VB20-M5| VB20-M6| VB30-M6| VB30-M8| VB40-M8| VB40-M10| VB50-M8| VB50-M10| VB50-M12| VB60-M12| VB70-M12| VB70-M14| VB70-M16
VB
https://shop.hpceurope.com/pdf/frPDFauto/VB.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..