Home SHOP Mechanical drive Manoeuvring partsKnobs and handles Small 6 lobe threaded handle - male

Small 6 lobe threaded handle - male

- Material Duroplast - Stainless steel
- Type With steel spindle

Operating element

- Operating element

- Materials:

Black phenolic Duraplast

Threaded stud: stainless steel


Advantages

- Easy grip

- Temperature resistant

- Good chemical resistance

- Easier to clean that technopolymer

- In machining applications, less likely to retain swarf
From 5,32 € (excl VAT)
Discount
Qty +1  +10 +20 +50 +100 +200 
Disc.List -5% -10 % -15% -20% on request 
Part n° CAD Price (excl VAT) Stock Order
VP20-M5-15/SS 5,32 € 2
VP20-M6-15/SS 5,50 € 2
VP20-M6-20/SS 5,50 € 1
VP30-M6-15/SS 6,32 € 1
VP30-M6-20/SS 6,52 € 1
VP30-M6-35/SS 6,73 € 2
VP40-M8-20/SS 7,93 € 2
VP40-M8-30/SS 8,65 € 2
VP40-M8-45/SS 9,66 € 2
VP50-M10-20/SS 10,65 € 2
VP50-M10-30/SS 11,82 € 2
VP50-M10-40/SS 12,69 € 2
VP60-M12-30/SS 17,12 € 1
VP60-M12-40/SS 18,39 € 1
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| VP20-M5-15/SS| VP20-M6-15/SS| VP20-M6-20/SS| VP30-M6-15/SS| VP30-M6-20/SS| VP30-M6-35/SS| VP40-M8-20/SS| VP40-M8-30/SS| VP40-M8-45/SS| VP50-M10-20/SS| VP50-M10-30/SS| VP50-M10-40/SS| VP60-M12-30/SS| VP60-M12-40/SS
VP
https://shop.hpceurope.com/pdf/frPDFauto/VPSS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..