Home SHOP Power transmission Angle transmission gearboxesManual gearboxes Manual bevel gearbox

Manual bevel gearbox

- Type Bevel
- Manual torque Up to 6Nm

Manually operated bevel gearbox

- Manually operated bevel gearbox

- Ratios from 1:1 to 2:1

- Materials:

Housing: Glass fibre reinforced PA6

Bevel gears: Case hardened steel

.Accessories.

- MBEX handle

- AHEX hexagonal shaft


Info

- Not suitable for motorised applications
From 60,87 € (excl VAT)
Discount
Qty +1  +10 +25 +50 
Disc.List -5% -15 % on request 
Part n° CAD Price (excl VAT) Stock Order
RAM35-1 73,17 € 1
RAM35-2 60,87 € 2
THE RANGE
LINKED PRODUCTS
Hexagonal shaft
Type: Hexagonal shaft
Standard: DIN176
Hexagonal ended handle
Type: Hexagonal ended handle

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RAM35-1| RAM35-2
RAM
https://shop.hpceurope.com/pdf/frPDFauto/RAM35.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..