Home SHOP Gears Sprockets and chainsChain tensioners Automatic chain tensioner

Automatic chain tensioner

- Type With steel sprocket

Tensioner for single chain

- Tensioner for single chain

- Materials:

Housing and column: polyamide reinforced

with 30% glass fibre

Screws and springs: stainless steel 304L

Steel version: bracket and sprocket steel

Stainless steel version: bracket, axle and nut

stainless steel 304L, stainless steel sprocket,

sprocket bearing lubricated for life (FM 222 grease suitable for food industry acc USA standards.
From 67,39 € (excl VAT)
Discount
Qty +1  +4 +10 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
TCRX-06B1 68,07 € 2
TCRX-08B1 67,39 € 2
TCRX-10B1 71,97 € 2
THE RANGE
LINKED PRODUCTS
Single chain supplied by the metre
Material: Steel
Pitch: 4 to 19.05mm (DIN 8187)
Chain sprocket - steel
Pitch: 9.525mm (DIN06B-1)
Roller diameter: 6.35mm
Serie: Economy range
Roll-Ring® chain tensioner
Type: Roll-Ring® Self-adjusting
Material: polymer
Info: Self lubricating

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| TCRX-06B1| TCRX-08B1| TCRX-10B1
TCRX
https://shop.hpceurope.com/pdf/frPDFauto/TCXR.pdf
https://shop.hpceurope.com/docTech/an/TCTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..