Home SHOP Linear guidance parts Rotary motionBearings Combined bearing without inner ring

Combined bearing without inner ring

- Type Needle and ball bearings


- A combination bearing that can handle

both axial and radial loads

- As they are supplied without an internal

ring; the shaft is used as a raceway and

must therefore be hardened and ground.

- The axial bearing has a protective cap

- Materials:

Steel


Info

- When lubricated with grease, the

maximum speed is reduced to 60%

of that given in the table.

(1)The axial load Fa should be 1-2 %

of the dynamic load coefficient C (axial)
From 32,97 € (excl VAT)
Discount
Qty +1  +4 +8 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
NKX12Z 32,97 € 2
NKX15Z 33,78 € 1
NKX17Z 35,74 € 2
NKX20Z 41,55 € 2
NKX25Z 47,20 € 2
NKX30Z 60,42 € 1
NKX35Z 70,37 € 2
NKX40Z 76,84 € 1
NKX45Z 88,81 € 1
NKX50Z 96,81 € 1
THE RANGE
LINKED PRODUCTS
Tapered roller bearing
Material: Steel

Bearing locknut
Type: Locknut KM
Use: Axial locking
Bearing locknut
Type: Self locking locknut - nylon lock washer
Use: Self-braking
Precision locknut
Type: Precision locknut
Use: Adjustment and tightening

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| NKX12Z| NKX15Z| NKX17Z| NKX20Z| NKX25Z| NKX30Z| NKX35Z| NKX40Z| NKX45Z| NKX50Z
NKX
https://shop.hpceurope.com/pdf/frPDFauto/NKX.pdf
https://shop.hpceurope.com/docTech/an/MontageRoulement.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..