Home SHOP Power transmission Food processingStainless steel gearboxes Stainless steel worm and wheel gearbox

Stainless steel worm and wheel gearbox

- Output torque up to 47 Nm
- Type RFV
- ratios 7.5:1 to 100:1

Gearbox especially suitable for use in the food industry

- Gearbox especially suitable for use in the food industry

- Ratios from 7.5:1 to 100:1

- B14 flange

- All surfaces smooth and polished to avoid dirt retention

- Lubricated using food quality grease

- Working temperature: -20° to +40 °C

- Material:

316 stainless steel housing


Accessories

- Use with a DER 4 pole motor to create a motorised gearbox

- Torque arm, mounting feet and protective covers


Info

- All information is engraved directly on to gearbox rather than being on a tag plate to avoid accumulating dirt et
From 680,62 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RFV40-20-63B14/SS 680,62 € 1
RFV40-25-63B14/SS 680,62 € 1
RFV40-30-63B14/SS 680,62 € 1
RFV40-40-63B14/SS 680,62 € 1
RFV40-50-63B14/SS 680,62 € 1
RFV40-60-63B14/SS 680,62 € 1
RFV40-80-63B14/SS 680,62 € 1
RFV40-10-71B14/SS 680,62 € 1
RFV40-15-71B14/SS 680,62 € 1
RFV40-20-71B14/SS 680,62 € 1
RFV40-25-71B14/SS 680,62 € 1
RFV40-30-71B14/SS 680,62 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel AC asynchronous motor 0.18 kW
Power (kW): 0.18kW
Torque: up to 3.49Nm
Supply: three phase
Stainless steel reaction arm
Type: Reaction arm
Type: RFV or RFK
Hypoid gearbox - Stainless steel
Output torque: up to 130 Nm
Type: RFK
ratios: 7.5:1 to 60:1
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RFV40-20-63B14/SS| RFV40-25-63B14/SS| RFV40-30-63B14/SS| RFV40-40-63B14/SS| RFV40-50-63B14/SS| RFV40-60-63B14/SS| RFV40-80-63B14/SS| RFV40-10-71B14/SS| RFV40-15-71B14/SS| RFV40-20-71B14/SS| RFV40-25-71B14/SS| RFV40-30-71B14/SS
RFV
https://shop.hpceurope.com/pdf/frPDFauto/RFV40.pdf
https://shop.hpceurope.com/docTech/an/RFVTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..