l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Power transmission
Food processing
Accessories for stainless steel gearboxes
Stainless steel worm and wheel gearboxes
Photographs are not contractual
Photographs are not contractual
CAD files
Stainless steel worm and wheel gearboxes
- Type Mounting bracket
-
Type RFV
Product Description
- Supports FRV gearbox
- Inward or outward facing
- Sold in pairs
- Material:
316 stainless steel
Product datasheet
From
94,44 €
(excl VAT)
Discount
Qty
+1
+2
+4
Disc.
List
-5%
on request
Reset filters
Part n°
H
H1
V
V1
X
X1
V2
CAD
Price (excl VAT)
Stock
Order
RFV40-FP/SS
50
90
111
83
35
70
95
94,44 €
1
RFV50-FP/SS
60
110
131
97
40
80
114
108,06 €
1
RFV63-FP/SS
72
135
156
116
45
100
137
125,52 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Stainless steel AC asynchronous motor 0.18 kW
Power (kW): 0.18kW
Torque: up to 3.49Nm
Supply: three phase
Stainless steel worm and wheel gearbox
Output torque: up to 47 Nm
Type: RFV
ratios: 7.5:1 to 100:1
Stainless steel worm and wheel gearbox
Output torque: up to 80 Nm
Type: RFV
ratios: 7.5:1 to 100:1
Stainless steel worm and wheel gearbox
Output torque: up to 152 Nm
Type: RFV
ratios: 7.5:1 to 100:1
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
| RFV40-FP/SS| RFV50-FP/SS| RFV63-FP/SS
RFV
https://shop.hpceurope.com/pdf/frPDFauto/RFVfp.pdf