Home SHOP Mechanical drive Conveyor partsMechanical digital position indicators Mechanical digital position indicator

Mechanical digital position indicator

- Display 3 numbers

3 digit display

- 3 digit display (red digit displays tenths),

displays up to 999

- Shaft driven position indicator

- 3 digit display to display and control a linear movement (or an angle) that is driven by a rotating control shaft.

- Non-flammable shock-proof technopolymer housing

- Ingress protection: IP64

- Max temperature: 80 °C

- Height of digits: 6 mm with magnifying lens

- Bore for shaft 30H7, other diameters will require reducing sleeve

- Offset of anti rotation pin: 18 mm

- Internal and external metal parts are stainless steel
Part n° CAD Price (excl VAT) Stock Order
THE RANGE
LINKED PRODUCTS
Electronic digital position indicator
Display: 5 numbers

Steel leadscrew
Material: Medium carbon steel - 1 thread

Handwheel with folding handle
Material: Polyamide
Type: Solid
Kind: Folding revolving handle

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
OP
https://shop.hpceurope.com/pdf/frPDFauto/OP2.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..