Home SHOP Power transmission Motor-gearboxesMotor-gearboxes Motor-gearbox 12V and 24V DC

Motor-gearbox 12V and 24V DC

- Nominal torque from 0,07 to 0,2Nm
- Type 24 V DC


- Type of gearbox: spur gear

- Bearings: self lubricating bushes

- Avg angular backlash: 2° to 3 °

- Max axial load: 15N

- Max radial load at 5 mm from

fixing surface: 35 N

- Working temperature: -5 to 65 °C

- Weight: 104g min


Accessories

- ESCON-4Q-50/5 (servo-amplifier)

NANODC-1Q-30/3 (speed controller)

- Power supplies: ALIDR30-12 and

ALIDR30-24
From 246,58 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
MAX22-24-015 246,58 € 1
MAX22-24-100 287,52 € 1
MAX22-24-200 294,66 € 1
THE RANGE
LINKED PRODUCTS
Speed controller 5A
Max permanent output current: 5 A
Type: For Motor control systems
Speed controller 3A
Max permanent output current: 3 A
Type: For Motor control systems

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| MAX22-24-015| MAX22-24-100| MAX22-24-200
MAX
https://shop.hpceurope.com/pdf/frPDFauto/MAX22.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..