Home SHOP Power transmission Motor-gearboxesElectric motors Stainless steel AC asynchronous motor 0.55 - 0.75kW

Stainless steel AC asynchronous motor 0.55 - 0.75kW

- Power (kW) 0.55 to 0.75kW
- Torque up to 17.46Nm
- Supply three phase

3 phase asynchronous motor ideal for use in the food industry

- 3 phase asynchronous motor ideal for use

in the food industry

- B14 flange

- 4 pole motor

- Speed under no load: 1,500 rpm

- Supply voltage 230/400 AC

- All surfaces smooth and polished to avoid dirt retention

- Enclosed housing, no ventilation

- Sealed terminal box

- Ingress protection IP66

- Insulation class ISO F

- Material:

Stainless steel


Accessory

- RFV Stainless steel gearbox to create

a motorised gearbox


Option

- Motor with B5 flange
From 894,27 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
DER80-A4-B14/SS 894,27 € 1
DER80-B4-B14/SS 1 004,02 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel worm and wheel gearbox
Output torque: up to 47 Nm
Type: RFV
ratios: 7.5:1 to 100:1
Stainless steel reaction arm
Type: Reaction arm
Type: RFV or RFK
Hypoid gearbox - Stainless steel
Output torque: up to 130 Nm
Type: RFK
ratios: 7.5:1 to 60:1
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| DER80-A4-B14/SS| DER80-B4-B14/SS
DER
https://shop.hpceurope.com/pdf/frPDFauto/DER80.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..