Curved tooth coupling, economy range
-12,2% on price list 2023
- Materials Steel and polyamide - Serie Economy range
- Rigid in torsion - Especially suitable for transmitting torque - Maintenance free - Low wearing - 3 part construction - Absorbs vibration - Curved teeth - Electrically insulating - Materials: Hub: Steel Sleeve: Polyamide - Working temp range: -20 to 80 °C Bores -Depending on the size, these are supplied either solid or with a prebore. - They should be finished by the user. - Supplied non-assembled